HUBBELL
Image of 13306-101 Aluminum Horn - Model 13306-101
Image of 13306-101 Aluminum Horn - Model 13306-101
Image of 13306-101 Aluminum Horn - Model 13306-101

Aluminum Horn - Model 13306-101

Brand:

Austdac

Catalog ID:

13306-101

GAI-Tronics provides loudspeakers designed for the reproduction and broadcast of voice communications and pre-recorded tones and speech messages. These loudspeakers are typically used in industrial and commercial locations such as manufacturing plants, metal and chemical processing facilities, and warehouses.

  • Provides a Dispersion Angle of 100 Degrees
  • Requires Separate Driver
  • Spun Aluminum w/Gray Epoxy Finish
  • Accepts GAI-Tronics DIV 1 & DIV 2 Drivers
  • Includes 1 3/8"- 18 UNEF Thread (Female) for Driver Connection
  • Adjustable Mounting

Product details

General

Catalog Number

13306-101

Compatibility

  • Use Mounting Assembly 411A For Driver 13314 Series
  • Use Mounting Assembly 415A For Driver 13310 Series

Dimensions

Diameter

9.75 in

Length

6.13 in