HUBBELL
Aluminum Ladder Accessory, Vertical Inside Divider, 4" Height, 24" Radius
Image of LDN424 Aluminum Ladder Accessory, Vertical Inside Divider, 4" Height, 24" Radius
Discontinued

Aluminum Ladder Accessory, Vertical Inside Divider, 4" Height, 24" Radius

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LDN424

Aluminum Ladder Accessory, Vertical Inside Divider, 4" Height, 24" Radius

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

General

Application

Divider-Vertical Inside

Catalog Number

LDN424

Material

Aluminum

Type

Divider-Vertical Inside

UPC

783585631035

Dimensions

Depth

4 in

Height

4 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1