

Brand: Connector Mfg. Co. (CMC)
Catalog ID: PT40050-6
Catalog Number
PT40050-6
Material
Aluminum
UPC
192663121427
Equivalent Pin Size
4/0 Sol.
Length
11 in
Length - Pin
6 in
Package Weight
0.651 lb
Voltage Rating
600 V
Conductor - ACSR Str Size
336 Kcmil;397 Kcmil
Conductor Diameter - Maximum
0.741 in
Conductor Diameter - Minimum
0.666 in
Conductor Diameter Range
0.666 - 0.741
Conductor Range
336-400 Str.;500 Comp. Str.