HUBBELL
Aluminum Service Poles, 15'2", 2) Duplex, Ivory
Image of HBLPP15AI Aluminum Service Poles, 15'2", 2) Duplex, Ivory
Image of HBLPP15AI Aluminum Service Poles, 15'2", 2) Duplex, Ivory
Image of HBLPP15AI Aluminum Service Poles, 15'2", 2) Duplex, Ivory
Image of HBLPP15AI Aluminum Service Poles, 15'2", 2) Duplex, Ivory
+1
Image of HBLPP15AI Aluminum Service Poles, 15'2", 2) Duplex, Ivory

Aluminum Service Poles, 15'2", 2) Duplex, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPP15AI

Aluminum Service Poles, 15'2", 2) Duplex, Ivory

Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

General

Catalog Number

HBLPP15AI

Color

Ivory

Knockouts

2

Number of Receptacles

2

Performance

Mechanical - Conductors - #12 AWG stranded copper

Product Family

Three Service Pole

Specifications

  • Finish - Gray, ivory or clear anodized aluminum
  • Height - 15' 2" (4.62m)
  • Material - Extruded aluminum
  • Thickness - .05" thick (1.27mm)

Type

Standard Duplex

UPC

783585318288

Dimensions

Height

182 in

Weight

18 lb

Electrical Ratings

Circuits

1

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Performance

Mechanical - Conductors - #12 AWG stranded copper

Configuration

Knockouts

2

Number of Receptacles

2

Logistics

Carton Quantity

1

Pallet Quantity

91