HUBBELL
Image of PPTRIM1 Aluminum Service Poles, Trim Kit
Image of PPTRIM1 Aluminum Service Poles, Trim Kit
Image of PPTRIM1 Aluminum Service Poles, Trim Kit

Aluminum Service Poles, Trim Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PPTRIM1

Aluminum Service Poles, Trim Kit

  • For use with HBLPP Service Poles
  • Provides extra trim if ceiling tile is damaged

Standard Product

General

Accessory Type

Trim Kit

Catalog Number

PPTRIM1

Construction

Fabricated

Item Type

Pre-Wired Service Pole Accessories

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Accessories

UPC

783585075518

Dimensions

Weight

0.28 lb

Width

3.7 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

10

Pallet Quantity

3500