HUBBELL
Image of YPW3011818 Aluminum Suspension Bundling Yoke

Aluminum Suspension Bundling Yoke

Brand: ANDERSON

Catalog ID: YPW3011818

Type YPW yokes are used to vertically bundle conductors on new or rebuilt lines. Consequently, information as to conductor sizes, types of armor rod, if used, conductor spacing, ultimate strengths and existing clamp details must be given at time of ordering. YPW yokes are designed for use with AndersonTM clamps. Because YPW yokes may be furnished in a variety of sizes, conductor spacing, and ultimate strengths for both low voltage and EHV application, please contact factory for more details. Material: Yoke Plate-Aluminum Alloy, Clevis Bolt & Nut-Galvanized steel, Cotter Pin-Stainless Steel;Supplied with Clevis Bolt, Cotter Pin and Nut.

Type YPW yokes are used to vertically bundle conductors on new or rebuilt lines. Consequently, information as to conductor sizes, types of armor rod, if used, conductor spacing, ultimate strengths and existing clamp details must be given at time of ordering. YPW yokes are designed for use with AndersonTM clamps. Because YPW yokes may be furnished in a variety of sizes, conductor spacing, and ultimate strengths for both low voltage and EHV application, please contact factory for more details. Material: Yoke Plate-Aluminum Alloy, Clevis Bolt & Nut-Galvanized steel, Cotter Pin-Stainless Steel;Supplied with Clevis Bolt, Cotter Pin and Nut.

Vertically bundlge conductors on new or rebuilt lines,designed for use with Anderson clamps

General

Catalog Number

YPW3011818

EU RoHS Indicator

No

Material

Aluminum

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Type

Suspension Tangent Yokes

UPC

096359345565

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

18 in

Length - Pin

0 in

Ring Height

0 in

Weight

3.43 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0