

Brand: Burndy
Catalog ID: AMS0
Application
For Use With Copper And Aluminum Conductors
Catalog Number
AMS0
Connector Type
In-Line
Hex Size
Slot
Installation Torque Recommended in-lb
50 LBS/in
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Slot
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Splice Reducer
Sub Brand
SPLICER/REDUCER
Temperature Rating
194° F
Type
AMS, Dual Rated
UPC
781810241011
UPC 14 Digit GTIN
00781810241011
Dimension - H1 Height inch
0.75 in
Dimension - Height fraction
3/4
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
49 mm
Dimension - Length Overall inch
1.91 in
Dimension - Width fraction
3/4 in
Dimension - Width inch
0.75 in
Dimension - Width mm
19 mm
Dimensions
1.91 in x 0.75 in x 0.86 in
Height
0.86 in
Hex Size
Slot
Length
1.91 in
Package Height
3.3 in
Package Length
3.8 in
Package Weight
0.94 lb
Package Width
3.4 in
Width
0.75 in
Rating - Minimum Voltage
600
Conductor - AL Str Run
12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Run Range
12 AWG-1/0 AWG
Conductor - AL Str Size
12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size Range
12 AWG-1/0 AWG
Conductor - AL Str Tap
12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Tap Range
12 AWG-1/0 AWG
Conductor - Copper Solid Run
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Run Range
14 AWG-1/0 AWG
Conductor - Copper Solid Size
12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Size Range
12 AWG-1/0 AWG
Conductor - Copper Solid Tap
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Tap Range
14 AWG-1/0 AWG
Conductor - Copper Str Run
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Run Range
14 AWG-1/0
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size Range
14 AWG-1/0
Conductor - Copper Str Tap
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Tap Range
14 AWG-1/0
Conductor Size
14-1/0 AWG
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
50 LBS/in
Temperature Rating
194° F
Connector Type
In-Line
Physical Attribute - Number of Screws
2
Carton Quantity
360
Minimum Pack Quantity
1
Pallet Quantity
10240