

Brand: Connector Mfg. Co. (CMC)
Catalog ID: AMS1/0
Catalog Number
AMS1/0
Die Size
Material
Aluminum
UPC
192663118281
Depth
0.56 in
Die Size
Length
3.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0.123 lb
Package Width
0 in
Width
0.91 in
Conductor - ACSR Cmpt Size
1/0 AWG-2/0 AWG
Conductor - ACSR Str Size
1/0 AWG
Conductor - Copper Str Compact Size
1/0 AWG-2/0 AWG
Conductor - Copper Str Size
1/0 AWG
Industry Standard(s)
ANSI C119.4