

Brand: Killark
Catalog ID: AN-2
Tapered threads (NPT).
Application
To connect threaded or IMC conduit to cast hubs on drilled and tapped conduit openings
Catalog Number
AN-2
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
AN Series
Type
Rigid Conduit Nipple
UPC
783936012124
Dimensions
1.58 in x 0.968 in x 0.968 in
Gross Weight with Packaging
0.05
Height
0.968 in
Hub Size
3/4"
Length
1.58 in
Weight
0.05 lb
Width
0.968 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E311892
Carton Quantity
25