HUBBELL
Image of 352-001 Analog UL Class I Div 1 Telephone
Image of 352-001 Analog UL Class I Div 1 Telephone

Analog UL Class I Div 1 Telephone

Brand:

Austdac

Catalog ID:

352-001

GAI-Tronics introduces the world’s first UL?Class I Division 1 telephone and is available in standard analog. This rugged analog handset is UL approved to Class I Division 1 Groups B, C, & D, Class II Groups F & G and Class III, Type 4X, and ABS Type Approved. Analog variants are available with relay contact. Ring relay contacts are 5A, 250 V ac / 30 V dc rated.

  • Line Powered
  • Noise Canceling Microphone
  • Volume Adjust
  • Type 4X Weather Rating

Product details

General

Catalog Number

352-001

Color

Gray

Connectivity Options

Analog

Mount location

Surface-Mount

Output Level Ringer

External required

Signal Type

Analog

Specifications

UL/cUL, ABS, FCC

Weather Rating

Type 4X

Dimensions

Cubic Capacity

1175.265 cu.in

Depth

9.36

Height

12.25 in

Weight

28 lb

Width

10.25 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certification

  • UL
  • cUL

Compliance

Telecoms Compliance to Standards: FCC CFR 47 Part 15

Hazardous Rating(s)

  • Class I, Division 1, Groups B, C, & D
  • Class II, Division 1, Groups F & G
  • Class III, Division 1