HUBBELL
Anchor, Expanding, 8in painted fits 5/8in & 3/4in rod
Image of 88135 Anchor, Expanding, 8in painted fits 5/8in & 3/4in rod
Buy America(n) Qualified

Anchor, Expanding, 8in painted fits 5/8in & 3/4in rod

Brand: Chance

Catalog ID: 88135

Expanding Anchor for 8" (203 mm) Hole used with 0.625" (15.9 mm) or 0.75" (19.1 mm) Diameter Rod.

The Chance “Bust” Expanding Anchor expands to take full advantage of the available hole size. All eight blades wedge into undisturbed earth, there is no wasted space between blades. Expand or bust the anchor using the Chance Expanding and Tamping bar. Forged eye anchor rods are sold separately.

  • Chance “Bust” Expanding Anchors expand to take full advantage of the eight blade wedges to expand into undisturbed soil.
  • Painted with black paint
  • Nut retainer on bottom of anchor holds nut in place during installation
  • The effectiveness of the anchor is dependent upon proper size hole and the thoroughness of backfill tamping

General

Application

Earth Tension Anchoring

Catalog Number

88135

Coating

Black Paint

Material Type

Standard

Type

Earth Tension Anchors

UPC

096359075516

Dimensions

Anchor Hole Size

8 in

Area

135 in²

Dimensions

8.500 in x 8.500 in x 7.750 in

Height

7.75 in

Length

8.5 in

Rod Diameter - Order Separately

  • 0.625 in
  • 0.75 in

Weight

8.516 lb

Width

8.5 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

RUS Listed Reference

z - Anchors, Expanding and Plate

Logistics

Carton Quantity

6

Pallet Quantity

180

Standard Package

6