HUBBELL
Anchor, No Wrench, 6 inches x 66 inches Tripleye
1
Buy America(n) Qualified

Anchor, No Wrench, 6 inches x 66 inches Tripleye

Brand: Chance

Catalog ID: 6346

No-Wrench Earth Anchor, 66" (1676 mm) long with 6" (152 mm) Helix Tripleye.

Chance No-Wrench Screw Anchors may be installed by hand or machine. The THIMBLEYE® eye or TRIPLEYE® eye on the rod has a large opening to admit a turning bar for screwing the anchor down. The eye will also fit into an adapter available from most hole-boringmachine manufacturers so the anchor may be powerinstalled. The No-Wrench Screw Anchor consists of a drop-forged steel THIMBLEYE® eye or TRIPLEYE® eye rod welded to a steel helix. The entire anchor is hot-dip galvanized for long resistance to rust.

  • No-Wrench Screw Anchors may be installed by hand or machine.
  • Hot dipped galvanized per ASTM A153
  • No-Wrench Screw Anchors can be installed to a greater depth to reach a firmer soil by using an extension rod

General

Application

Helical Anchoring

Catalog Number

6346

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Tripleye

Material Type

Standard

Number of Helices

1

Torque Rating

400 ft-lbs

Type

Helical Anchors

UPC

096359072980

Dimensions

Anchor Helix Diameter(s)

6 in

Dimensions

66.000 in x 6.000 in x 6.000 in

Height

6 in

Length

66 in

Rod Diameter

0.75 in

Weight

11.27 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

RUS Listed Reference

z - Anchors, Service

Configuration

Number of Helices

1

Logistics

Pallet Quantity

100

Standard Package

1