HUBBELL
Image of E1021631 Anchor, PISA Mid-Strength, 12in, 5/8in threads
Image of E1021631 Anchor, PISA Mid-Strength, 12in, 5/8in threads
play
CHANCE Pisa Drive Tools
play
CHANCE® Tough One™ and PISA™ Anchor Installation - Hubbell Power Systems
+1
Image of E1021631 Anchor, PISA Mid-Strength, 12in, 5/8in threads

Anchor, PISA Mid-Strength, 12in, 5/8in threads

Brand: Chance

Catalog ID: E1021631

Mid- Strength Anchor Helix; 6,000 Ft Lbs ( 8,136 N-M), 12" (304 mm) Helix for use with 0.625" (15.9 mm) Rod.

Chance Mid-Strength 6,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

E1021631

Coating

Painted

Material Type

Non-Standard

Number of Helices

1

Product Type

PISA Anchor

Torque Rating

6000 ft-lbs

Type

Anchor Helix

UPC

096359233299

Dimensions

Anchor Helix Diameter(s)

12 in

Anchor Hub Size

1.375 in

Dimensions

12.000 in x 12.000 in x 9.750 in

Height

9.75 in

Length

12 in

Rod Diameter

0.625 in

Weight

16.17 lb

Width

12 in

Configuration

Number of Helices

1

Logistics

Pallet Quantity

96

Standard Package

4