HUBBELL
Image of 6512 Anchor, PISA Nut 1in threads Thimbleye
* Representative image
Image of 6512 Anchor, PISA Nut 1in threads Thimbleye
play
play
Buy America(n) Qualified

Anchor, PISA Nut 1in threads Thimbleye

Brand: Chance

Catalog ID: 6512

Thimbleye eyenut for 0.75" (19.1 mm) & 1" (25.4 mm) Pisa Rod.

Chance PISA eyenuts are designed to be used Chance PISA screw anchors. The eyenuts with 5/8" diameter threads are used with 5/8" diameter rods. The eyenuts with 1" threads are used with; 3/4" and 1" diameter rods. Rods are galvanized in accordance with ASTM A153. Eyenuts are availale in three configurations to be used with one, two or three guy wires.

  • For use with Pisa style anchor rods
  • Eyes are dropped forged for better strength and reliability
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Helical Anchoring

Catalog Number

6512

Coating

Galvanized, ASTM A-153

Eyenut Style

Thimbleye

Material

Steel

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

33500 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359073406

Dimensions

Dimensions

4.000 in x 1.935 in x 2.334 in

Distance From Pole

N/A

Height

2.334 in

Length

4 in

Rod Diameter

  • 0.75
  • 1 in

Weight

1.911 lb

Width

1.935 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Certified Listed

RUS Listed Reference

z – Anchors, screw, power installed

Logistics

Pallet Quantity

960

Standard Package

25

Media

Videos

play
CHANCE Pisa Drive Tools
play
CHANCE Tough One and PISA Anchor Installation