HUBBELL
Image of 946693001 Anchor Shackle - 100k lb

Anchor Shackle - 100k lb

Brand: ANDERSON

Catalog ID: 946693001

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

  • Ultimate strength is 100,000 lbs. (445 kN)
  • Opening Width: 1.188 inches
  • Bolt Diameter: 1.125 inches
  • This shackle is type BNK which is furnished with Bolt, Nut and Cotter Key
  • Material: Body - galvanized steel, Hardware - galvanized steel, Cotter Pin - stainless steel

General

Catalog Number

946693001

EU RoHS Indicator

No

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

100000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359253211

Dimensions

Clevis Opening

1.188 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Height

2.38 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

5.31 in

Length - Coupling

4.313 in

Length - Pin

0 in

Ring Height

0 in

Weight

6.77 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

100000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

384