HUBBELL
Image of AS135BNK Anchor Shackle - 150k lb

Anchor Shackle - 150k lb

Brand: ANDERSON

Catalog ID: AS135BNK

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

Anchor Shackles are used to attach hardware to the tower pad.

  • UTS 150,000 lbs
  • 2.25" opening
  • 1.5" bolt
  • BNK suffix are furnished with Bolt, Nut and Cotter Key
  • Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel

General

Catalog Number

AS135BNK

EU RoHS Indicator

No

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

150000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359285007

Dimensions

Clevis Opening

2.25 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

6 in

Length - Pin

0 in

Ring Height

0 in

Weight

15.68 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

150000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

144