HUBBELL
Image of AS25L Anchor Shackle - 30k lb

Anchor Shackle - 30k lb

Brand: ANDERSON

Catalog ID: AS25L

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

Anchor Shackles are used to attach hardware to the tower pad.

  • UTS 30,000 lbs
  • 0.875" opening
  • 0.625" bolt
  • BNK suffix are furnished with Bolt, Nut and Cotter Key
  • Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel

General

Catalog Number

AS25L

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359285038

Dimensions

Clevis Opening

0.875 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

3.01 in x 1.76 in x 1.38 in

Height

1.38 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

3.01 in

Length - Coupling

2.781 in

Length - Pin

0 in

Ring Height

0 in

Weight

0.9 lb

Width

1.76 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

2400