HUBBELL
Image of AS60BNK Anchor Shackle - 80k lb
Image of AS60BNK Anchor Shackle - 80k lb

Anchor Shackle - 80k lb

Brand: ANDERSON

Catalog ID: AS60BNK

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

Anchor Shackles are used to attach hardware to the tower pad.

  • UTS 80,000 lbs
  • 1.438" opening
  • 1" bolt
  • BNK suffix are furnished with Bolt, Nut and Cotter Key
  • Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel

Product details

General

Catalog Number

AS60BNK

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

AS Series

Strength Rating - Ultimate

80000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359285199

Dimensions

Assembly Rating (Ultimate)

0 lb

Clevis Opening

1.438 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Height

1.94 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

3.75 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

4.116 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

480

Resources and downloads