HUBBELL
Anchor, Tool, Bolt Circle Adapter, 5.25in to 5.25in
Image of C3030115 Anchor, Tool, Bolt Circle Adapter, 5.25in to 5.25in

Anchor, Tool, Bolt Circle Adapter, 5.25in to 5.25in

Brand: Chance

Catalog ID: C3030115

Bolt circle adapter with two 5 1/4" (133.5 mm) bolt circles with 1/2" (12.7 mm) bolt holes.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Includes six plated 1/2" Grade 5 bolts and lock washers to be used with C3030044 Shear Pin Torque Limiter

General

Application

Anchor/Pile Installation

Catalog Number

C3030115

Coating

Painted

EU RoHS Indicator

No

Material Type

Non-Standard

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359014959

Dimensions

Diameter - Bolt Circle

5.25 in

Dimensions

6.000 in x 6.000 in x 3.000 in

Height

3 in

Length

6 in

Weight

10.78 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Standard Package

1