HUBBELL
Image of C3020003 Anchor, Tool, Expanding Bar - 10ft
Image of C3020003 Anchor, Tool, Expanding Bar - 10ft
play
Buy America(n) Qualified

Anchor, Tool, Expanding Bar - 10ft

Brand: Chance

Catalog ID: C3020003

Expanding Anchor and Tamping Bar with fiberglass handle 10' (3,048 mm) long.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

The Chance fiberglass handle Expanding and Tamping Bar simplifies the job of expanding anchors.

Product details

General

Application

Anchor/Pile Installation

Catalog Number

C3020003

EU RoHS Indicator

No

Style

Fiberglass Handle and Tamper Head

Type

Anchor/Pile Installation Tools

UPC

096359014805

Dimensions

Dimensions

120.000 in x 6.500 in x 6.375 in

Height

6.375 in

Length

120 in

Weight

29.4 lb

Width

6.5 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Standard Package

1

Resources and downloads

Media

Videos

play
CHANCE Expanding Anchors