HUBBELL
Image of ATS-00512 Antenna Mount Adapter Kit for 3 inch Poles
Image of ATS-00512 Antenna Mount Adapter Kit for 3 inch Poles
Image of ATS-00512 Antenna Mount Adapter Kit for 3 inch Poles
Image of ATS-00512 Antenna Mount Adapter Kit for 3 inch Poles
+2
Image of ATS-00512 Antenna Mount Adapter Kit for 3 inch Poles

Antenna Mount Adapter Kit for 3 inch Poles

Brand:

AccelTex Solutions

Catalog ID:

ATS-00512

ATS-00512 (former catalog number ATS-ANTMNTADP-3in). The AccelTex Solutions antenna mount adapter kit allows you to use the mount that comes with every AccelTex antenna and mount the antenna on up to a 3 inch pole. This adapter kits fits all AccelTex omni, patch and high density patch antenna mounts. The adapter plate kit ships with 3" U bolts and hardware necessary to attach an AccelTex antenna to the adapter plate.

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-00512

Diameter - Pole

3 in

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Wall/Pole Mount

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434285

Windage

130 mph (210 km/h)

Dimensions

Dimensions

4.72 in x 4.3 in x 0.59 in

Height

0.59 in

Length

4.72 in

Width

4.3 in

Resources and downloads

Specifications