HUBBELL
Image of ATS-00705 AP and Dual Patch Antenna All-Thread Drop Mount

AP and Dual Patch Antenna All-Thread Drop Mount

Brand: AccelTex Solutions

Catalog ID: ATS-00705

ATS-00705 (former catalog number ATS-DRPMNT-CISCO3-DOP). The AccelTex Solutions AP and Dual Patch Antenna All-Thread Drop Mount provides a unique solution to mount an enterprise access point and up to four patch antennas in one location using All-Thread. This mount can be used to lower the height of the antennas and AP in a building with high ceilings or can even be placed above a suspended ceiling. All-Thread and fasteners not included.

  • Drop mount for an AP and up to four patch antennas using All-Thread
  • Ideal for high ceilings or above suspended ceiling installations
  • All-Thread and fasteners not included

General

Application

Carpeted Space, Indoor Wi-Fi

Catalog Number

ATS-00705

Color

White

Compatibility

  • Arista C-230E
  • Arista C-460E
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Aruba/HP AP-754
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9130AXE
  • Mist AP32e
  • Mist AP43e
  • Mist AP45E
  • Mist AP47E

Indoor/Outdoor

Indoor

Material

Steel

Technology

802.11ac, 802.11n

UPC

662620434865

Dimensions

Dimensions

9.84 in x 9.84 in x 5.3 in

Height

5.3 in

Length

9.84 in

Width

9.84 in

Operational

Compatibility

  • Arista C-230E
  • Arista C-460E
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Aruba/HP AP-754
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9130AXE
  • Mist AP32e
  • Mist AP43e
  • Mist AP45E
  • Mist AP47E

Indoor/Outdoor

Indoor