HUBBELL
Image of ATS-03521 AP L-Bracket Wall Mount with Braces & Cover - V4
Discontinued

AP L-Bracket Wall Mount with Braces & Cover - V4

Brand: AccelTex Solutions

Catalog ID: ATS-03521

Replaced by: ATS-04268

ATS-03521 (former catalog number ATS-APLBKT-COV-UNIV1-V4). The AccelTex Solutions AP L Bracket Mount with Cover allows an AP to be mounted on a wall while still maintaining the preferred horizontal orientation to the ground. The cover is easily removed and hides cabling power cords running to the AP, creating a very aesthetically pleasing solution for indoor AP mounting. The AP snaps into place by fitting the AP mounting feet into pre-defined keyholes in the mount.

  • Allows for an AP to be mounted on a wall while maintaing the preferred horizontal orientation to the ground
  • Easy to install
  • Versatile design

General

Application

Indoor

Catalog Number

ATS-03521

Color

White

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba/HP AP-518
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR46
  • Cisco MR56
  • Cisco MR57
  • Mist AP24
  • Mist AP32
  • Mist AP34
  • Mist AP47
  • Mist AP47D
  • Mist AP64

Material

Steel Frame with ABS Cover

UPC

662620441627

Dimensions

Dimensions

9.8 in x 7.4 in x 5.3 in

Height

5.3 in

Length

9.8 in

Weight

2.9 lb

Width

7.4 in

Operational

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba/HP AP-518
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR46
  • Cisco MR56
  • Cisco MR57
  • Mist AP24
  • Mist AP32
  • Mist AP34
  • Mist AP47
  • Mist AP47D
  • Mist AP64