HUBBELL
Image of  AR151 15kV, 110kV Porcelain, Inverted AR Switch

AR151 15kV, 110kV Porcelain, Inverted AR Switch

Brand: Chance

15kV, 110kV LIW, 900A, Inverted, Three-Phase Gang Operated Loadbreak Switch.

  • The Type AR switches have a clockwise opening and are operable by torsional or reciprocating controls as well a hookstick operation option (full-length down-the-pole control or crossarm-mounted hook stick-operation control). The hookstick operation minimizes installation time, reduces possible vandalism, eliminates control adjustments.
  • All three phase switches feature a four-link overtoggle mechanism to assure locked closed blades, mechanical advantage for easier open and close operation, and""snap"" feedback to the operator.
  • Dimensions provided below are installed dimensions

Refer to the Catalog Numbering System resource below for each configuration option (Positions 4 to 13).

General

Blade Opening Direction

Clockwise

Blade Type

Solid Copper (single-member)

Cantilever Bending Strength - Routine

1,200 Lbs (5.34 kN)

Color - Insulator

Sky Gray

Contact

Silver

Description - Replacement Interupter

C818-0001

Insulator Type

Porcelain (2 1/4" Bolt Circle)

Material - Interphase Shaft

Fiberglass

Material Type

Non-Standard

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

Dimensions

Depth - Ice Break

3/4"

Electrical Ratings

Arc Distance - Dry

6" (152.4mm)

BIL

110 kV

Creep and Leakage Distance

10.5" (266.7mm)

Current - Under Loop Switching

600 A

Current - Under Magnetizing Switching

2,500 KVA

Current Overload - 8hr Emergency

1080 A

Current Rating

900 A

Current Rating - Cable (Shielded)

20 A

Current Rating - Cable (Unshielded)

10 A

Dead-Ending Rating - Unequal Load

700 Lbs

Dead-Ending Rating - Working Load

8,000 Lbs

Fault Current - 1 Time

25kA, asymmetrical

Fault Current - 3 Times

20kA, asymmetrical

Interrupt Rating - 600 A

50 Operations

Interrupt Rating - 900 A

10 Operations

Temperature Rise - Max. at 600A

30.9°C

Temperature Rise - Max. at 900A

47.5°C

Voltage - Maximum

15 kV

Withstand Voltage

65kA peak

Conductor Related

Contact

Silver

Certifications And Compliance

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Force Related

Cantilever Bending Strength - Routine

1,200 Lbs (5.34 kN)

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

Configuration

Blade Opening Direction

Clockwise

Withstand Current - Short Time (3 sec)

25kA, symmetrical

Logistics

Standard Package

1