HUBBELL
Arc-Guard™ Series, Pin and Sleeve Magnet Connector
Image of HBL100MAGM Arc-Guard™ Series, Pin and Sleeve Magnet Connector

Arc-Guard™ Series, Pin and Sleeve Magnet Connector

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL100MAGM

Crane Magnet, Connector, 100A

Hubbell’s NEW Arc-Guard™ connectors are the first of its kind to enhance user safety in tough industrial environments and maximizes efficiency by managing power in a safe manner. Arc-Guard™ features an electromechanical interlocking mechanism that does not allow you to mate or un-mate devices under load.

  • 100A, 250V DC
  • Durable, PBT/Polycarbonate housing with thermoplastic protective cover
  • Positive locking mechanism that does not allow mating or breaking under load
  • Accommodates grounded circuits

Standard

General

Application

Magnet Connector

Catalog Number

HBL100MAGM

Color

Black

Cord Range

#6AWG TO #2AWG

Environmental Conditions

NEMA 3R

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated Body

Item Type

Arc-Guard™ Connector

Material

Nylon

Material - Mounting Hardware

Thermoplastic elastomer

Operating Temperature

0-120 °F

Series

Arc-Guard™ Series

Size

11.32 x 5.06 x 4.04

Specifications

Protective Cover - Thermoplastic elastomer, Housing - PBT/Polycarbonate, Cord Clamps - Polycarbonate/Polybutylene Terephthalate, Contacts - Brass, Water and Dust Ingress Protection - 3R, Operating Temperature - 0-120 ˚F

Style

Standard

Temperature Rating

0-120 ˚F

Type

Connector

UPC

783585578910

Dimensions

Dimensions

11.32 in x 4.04 in x 5.06 in

Display Size

Standard Sized Product

Height

5.06 in

Length

11.32 in

Size

11.32 x 5.06 x 4.04

Weight

1.5 lb

Width

4.04 in

Electrical Ratings

Current / Amperage Rating

100 A

Phase

Single Phase

Voltage Rating

250 VDC

Conductor Related

Wire Size

#6AWG TO #2AWG

Certifications And Compliance

Environmental Conditions

NEMA 3R

EU RoHS Indicator

Contact Manufacturer

IP Rating

NEMA 3R

Operational

Operating Temperature

0-120 °F

Temperature Rating

0-120 ˚F

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

1