HUBBELL
Image of ATS-00666 Aruba AP Suspended Ceiling Tile Enclosure Mount (555 Style)

Aruba AP Suspended Ceiling Tile Enclosure Mount (555 Style)

Brand: AccelTex Solutions

Catalog ID: ATS-00666

ATS-00666 (former catalog number ATS-CT-ARUBA5-2X2). The AccelTex Solutions Aruba AP suspended ceiling tile enclosure mount secures and protects an Aruba 555 AP within a ceiling tile grid. This enclosure mount fits in a standard 2x2 suspended ceiling tile grid opening and is the most convenient and secure method for AP mounting in a suspended ceiling environment.

  • Suspended ceiling mount secures Aruba 555 APs in standard 2x2 grid openings
  • Ensures a secure and convenient AP installation in ceiling tile grids

General

Application

Carpeted Space, Indoor Wi-Fi

Catalog Number

ATS-00666

Color

White

Compatibility

Aruba/HP AP-555

Enclosure Style

Suspended Ceiling (Includes tabs for securing to building structure)

Indoor/Outdoor

Indoor

Installation Type

Suspended Ceiling Grid

Lock Type

Key Lock

Material

Aluminum

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434780

Dimensions

Dimensions

23.75 in x 23.75 in x 1.5 in

Height

1.5 in

Length

23.75 in

Width

23.75 in

Operational

Compatibility

Aruba/HP AP-555

Indoor/Outdoor

Indoor