HUBBELL
Assembly, DT111809, HDPE Box, Polymer Concrete Ring and Cover
Image of DT111809PRH00009 Assembly, DT111809, HDPE Box, Polymer Concrete Ring and Cover
*Representative image
Image of DT111809PRH00009 Assembly, DT111809, HDPE Box, Polymer Concrete Ring and Cover
play
Hubbell Power Systems DT Series Repair
play
In Depth: ANSI vs AASHTO - Hubbell
+6
PenCell® Enclosures

Assembly, DT111809, HDPE Box, Polymer Concrete Ring and Cover

Brand: Pencell

Catalog ID: DT111809PRH00009

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

DT111809PRH00009

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

HDPE Plastic

Dimensions

Dimensions

18 in x 11 in x 9 in

Height

9 in

Length

18 in

Width

11 in

Force Related

Load Rating (ANSI Tier)

T15