HUBBELL
Image of PE30HDX005P3 Assembly, PE30, HDPE

Assembly, PE30, HDPE

Brand: Pencell

Catalog ID: PE30HDX005P3

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

PE30HDX005P3

UPC

662037199432

Dimensions

Dimensions

33 in x 20 in x 16 in

Height

16 in

Length

33 in

Weight

32 lb

Width

20 in