HUBBELL
Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin, 90 Degree, Single Pack
Image of 15A6P1 Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin, 90 Degree, Single Pack
Image of 15A6P1 Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin, 90 Degree, Single Pack
Image of 15A6P1 Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin, 90 Degree, Single Pack
Image of 15A6P1 Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin, 90 Degree, Single Pack
Discontinued

Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin, 90 Degree, Single Pack

Brand: Hubbell Premise Wiring

Catalog ID: 15A6P1

Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin, 90 Degree, Single Pack

  • D-Sub
  • 15-Pin
  • Female 8-Pin
  • 90 Degree

Standard Product

General

Catalog Number

15A6P1

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

X-END AV Plug-n-Play System

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

Per TIA

Type

VGA

UPC

662620290898

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

100