HUBBELL
Image of FRG625 Audio/Video Connector, RG6, Compression, 25 Pack
Image of FRG625 Audio/Video Connector, RG6, Compression, 25 Pack

Audio/Video Connector, RG6, Compression, 25 Pack

Brand:

Bryant

Catalog ID:

FRG625

Audio/Video Connector, RG6, Compression, 25 Pack

  • RG6
  • Compression
  • 25 Pack

Standard Product

Product details

General

Catalog Number

FRG625

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Plug

Temperature Rating

Per TIA

Type

F-Connector

UPC

662620287737

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Compression

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

15

Pallet Quantity

4305