HUBBELL
Image of IMRSJ1OW Audio/Video Module, RCA 3.5 MM Stereo Jack, Solder, 1 Unit, Office White
Image of IMRSJ1OW Audio/Video Module, RCA 3.5 MM Stereo Jack, Solder, 1 Unit, Office White
Discontinued

Audio/Video Module, RCA 3.5 MM Stereo Jack, Solder, 1 Unit, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IMRSJ1OW

Audio/Video Module, RCA 3.5 MM Stereo Jack, Solder, 1 Unit, Office White

Standard Product

Product details

General

Application

1 RCA Composite Video W/3.5mm Stereo Audio

Catalog Number

IMRSJ1OW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite Video, 3.5mm Stereo, Solder
  • Unit Package - Single

Style

Composite, 3.5mm Stereo

Temperature Rating

Per TIA

Type

RCA

UPC

662620841199

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads