HUBBELL
Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, White
Image of IM2KA15W Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, White
Image of IM2KA15W Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, White

Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, White

Brand: Hubbell Premise Wiring

Catalog ID: IM2KA15W

Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, White

  • Keystone
  • 2-Port
  • Angled
  • 1.5 Unit

2-Port Keystone Angled Module

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM2KA15W

Construction

Molded ABS

Cutout

iStation

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Keystone, 2-port, Angled

Style

Angled

Type

Keystone Snap-Fit

UPC

662620827148

Dimensions

Display Size

1.5-Unit

Weight

0.05 lb

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

25