HUBBELL
Image of C4033374 Auto-Ranging Voltage Indicator (ARVI) 600V to 69kV
Image of C4033374 Auto-Ranging Voltage Indicator (ARVI) 600V to 69kV
play
Buy America(n) Qualified

Auto-Ranging Voltage Indicator (ARVI) 600V to 69kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4033374

For Distribution voltage ranges.

  • Makes hot-line voltage testing easier than ever
  • State-of-the-art electronics eliminate need for selector switch
  • Automatic-ranging function quickly displays approximate phase-to-phase voltage class
  • Provides easy, yet reliable means for operator to determine if a line is: De-energized, or Carrying less than normal system voltage from any source or induced voltage from an adjacent live circuit, or Energized at full system voltage
  • Simple-to-operate tester attaches to anEpoxiglas® insulating universal handle of appropriate length to maintain proper OSHA working clearances
  • Single push button activates the instrument, then a single light indicates either Power On (by glowing solid) or Low Battery (by blinking)
  • With good battery condition, instrument performs a confirming self-test
  • It does this by illuminating each of the six indicator lights in series while emitting an alternating audible signal
  • Then the probe can be brought into contact with the conductor
  • It automatically begins detecting at approximately 480 Volts and holds display of one of these voltage classes: 600 V, 4 kV, 15 kV, 25 kV, 35 kV or 69 kV phase-tophase
  • Audible signal begins as a slow beeping, becoming faster as final reading is displayed
  • When not in use, unit’s energy-saving Sleep mode automatically conserves battery
  • For overhead testing, a Shepherd Hook probe is included with the Basic ARVI (Auto-Ranging Voltage Indicator)
  • For underground testing, Elbow Adapter T4030856 and Bushing Adapter T4030857 must be purchased separately
  • They simply thread onto the ARVI in the field to check for voltage at switch bushings or elbows on cables, using a feed-thru device

Product details

General

Catalog Number

C4033374

Material Type

Standard

Style

Auto-Ranging Voltage Indicator, ARVI (600V - 69kV)

UPC

096359368137

Dimensions

Weight

5.5 lb

Electrical Ratings

Withstand Voltage

600V - 69kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

32

Standard Package

1

Media

Videos

play
Basic Operation of the CHANCE® Auto-Ranging Voltage Indicator