

Brand: FARGO
Catalog ID: GDE5200L
Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.
Bail Option
Long
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GDE5200L
Material
Aluminum Alloy; Steel
Material - Bail
Stainless Steel
Material - Jaw
HS Plated Steel
Material - Shell
High Strength Aluminum Alloy
Material - Yoke
Aluminum Alloy
Number of Pad Holes
0
Product Category
Guy Wire
Product Type
Automatic Deadend
Type
Automatic
UPC
096359375364
Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Eye Hole
0 in
Diameter - Inside
0 in
Diameter - Pad Bolt
0 in
Dimensions
13.700 in x 2.700 in x 2.000 in
Height
2 in
Length
13.7 in
Length - Pin
0 in
Nominal Guy Wire Size
1/4" 7 Strand
Take Up
0 in
Thickness - Pad
0 in
Weight
0.35 lb
Width
2.7 in
Clamping Range
0- 0
Conductor Diameter - Maximum
0.27
Conductor Diameter - Minimum
0.215
Conductor Diameter Range
0.215 - 0.27
Assembly Rating (Ultimate)
6700 lb
Bolt Installation Torque (Recommended)
0 ft-lbs
Total Adjustment
0 in
Bail Option
Long
Number of Pad Holes
0
Pallet Quantity
1400