HUBBELL
Image of GDW795A Automatic Side Opening Wedge Deadend, 4/0 - 900 AAC, 927.2 AAAC, 795 ACSR, 900 str CU

Automatic Side Opening Wedge Deadend, 4/0 - 900 AAC, 927.2 AAAC, 795 ACSR, 900 str CU

Brand: FARGO

Catalog ID: GDW795A

Automatic Side Opening Wedge Deadend, AAC, AAAC, ACSR, Metric Conductor .520 - 1.108" (13.2 -28.1 mm),

Fastest method of deadending ACSR, AAAC, and AAC conductor.

  • Fastest method of deadending ACSR, AAAC, and AAC conductor
  • Requires no wrenches or special tools
  • Rotated clevis eases placement of conductor
  • Plated jaws available to accommodate copper conductors

General

Catalog Number

GDW795A

Material

Aluminum Alloy

Material - Body

Aluminum Alloy

Material - Jaw

Aluminum Alloy

Material - Keeper

High Strength Aluminum Alloy

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Product Category

Wedge

Type

Automatic Side opening Wedge

UPC

096359309895

Dimensions

Dimensions

20.200 in x 5.780 in x 5.900 in

Height

5.9 in

Length

20.2 in

Weight

7.801 lb

Width

5.78 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Brahma-203.2-16/19;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

1.11

Conductor Diameter - Minimum

0.52

Conductor Diameter Range

0.52 - 1.11

Force Related

Assembly Rating (Ultimate)

15000 lb

Logistics

Pallet Quantity

120