HUBBELL
Image of GL120 Automatic Splice Copper

Automatic Splice Copper

Brand: FARGO

Catalog ID: GL120

Automatic Splice, for 4/0 (7 or 19 str) Copper, Dia. Range 0.52 - 0.53 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

General

Catalog Number

GL120

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

Material Type

Standard

UPC

096359311546

Dimensions

Dimensions

6.900 in x 1.200 in x 1.200 in

Height

1.2 in

Length

6.9 in

Weight

1 lb

Width

1.2 in

Conductor Related

Conductor Diameter - Maximum

0.53

Conductor Diameter - Minimum

0.52

Conductor Diameter Range

0.52 - 0.53

Conductor Type

Copper, Copperweld

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

2400