HUBBELL
Image of GL118 Automatic Splice Copper

Automatic Splice Copper

Brand: FARGO

Catalog ID: GL118

Automatic Splice, for 3/0 SOL or 2/0 (7 str) Copper, Dia. Range 0.40 - 0.41 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

General

Catalog Number

GL118

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

Material Type

Standard

UPC

096359311447

Dimensions

Dimensions

5.500 in x 0.940 in x 0.940 in

Height

0.94 in

Length

5.5 in

Weight

0.52 lb

Width

0.94 in

Conductor Related

Conductor Diameter - Maximum

0.41

Conductor Diameter - Minimum

0.4

Conductor Diameter Range

0.4 - 0.41

Conductor Type

Copper, Copperweld

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

3600