HUBBELL
Automatic Splice, Full Tension, for 3/8"
Image of GLS5002 Automatic Splice, Full Tension, for 3/8"

Automatic Splice, Full Tension, for 3/8"

Brand: ANDERSON

Catalog ID: GLS5002

Automatic Splice, Full Tension, for 3/8" HS, Common, Utilities, Siemens-Martin guy grades

  • Individually bagged to seal out dirt before use
  • GLS Automatic splices will hold a minimum of 90% of the guy wire breaking strength

General

Catalog Number

GLS5002

Color Code

None

Material

Aluminum Alloy; Steel

Material - Gripping Unit

Plated Steel

Material Type

Standard

UPC

096359363545

Dimensions

Dimensions

9.000 in x 1.300 in x 1.300 in

Height

1.3 in

Length

9 in

Weight

0.657 lb

Width

1.3 in

Conductor Related

Conductor Diameter - Maximum

0.372 in

Conductor Diameter - Minimum

0.348 in

Conductor Diameter Range

0.348 - 0.372

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

2400