HUBBELL
Automatic Splice, Full Tension, for *477 AAC, 465.4 AAAC, 397.5 (18/1) ACSR
Image of GLSF412 Automatic Splice, Full Tension, for *477 AAC, 465.4 AAAC, 397.5 (18/1) ACSR

Automatic Splice, Full Tension, for *477 AAC, 465.4 AAAC, 397.5 (18/1) ACSR

Brand: FARGO

Catalog ID: GLSF412

Automatic Splice, Full Tension, for *477 AAC, 465.4 AAAC, 397.5 (18/1) ACSR, Dia. Range .720 - .795 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Innovative design to help reduce partial tension issues
  • Indicators deploy upon full conductor insertion
  • Jaws remain in place until conductor is fully inserted
  • Simple, smooth installation

General

Catalog Number

GLSF412

Color Code

Blue

Material

Aluminum Alloy

Trade Name

Fargo

UPC

096359610892

Dimensions

Dimensions

23.000 in x 2.000 in x 2.000 in

Height

2 in

Length

23 in

Weight

1.719 lb

Width

2 in

Conductor Related

Conductor Diameter - Maximum

0.795 in

Conductor Diameter - Minimum

0.72 in

Conductor Diameter Range

0.72 - 0.795

Conductor Type

  • AAC
  • AAAC
  • ACSR

Logistics

Pallet Quantity

480