HUBBELL
Image of GL171 Automatic Splice, Reducing, Full-Tension
* Representative image
Image of GL171 Automatic Splice, Reducing, Full-Tension
Buy America(n) Qualified

Automatic Splice, Reducing, Full-Tension

Brand: FARGO

Catalog ID: GL171

Automatic Splice, Reducing, 3/0 Solid Copper to 2/0 Solid Copper

  • Individually bagged to seal out dirt before use
  • Allows easy splicing from one size conductor to another
  • Allows utilities the option of not stocking old conductor that is not used anymore
  • Provides full strength of the weaker of the two conductors, and a resistance lower than the equivalent conductor

Product details

General

Catalog Number

GL171

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

UPC

096359311836

Dimensions

Weight

0.49 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

UL Listed

No

Logistics

Pallet Quantity

3600