
Brand: FARGO
Catalog ID: GL150
Catalog Number
GL150
Color Code
None
EU RoHS Indicator
Contact Manufacturer
Material
Copper
Material - Gripping Unit
Bronze Alloy
Material Type
Standard
UPC
096359311706
Dimensions
4.000 in x 0.560 in x 0.560 in
Height
0.56 in
Length
4 in
Weight
0.137 lb
Width
0.56 in
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Pallet Quantity
15000