
Brand: FARGO
Catalog ID: GL158
Catalog Number
GL158
Color Code
None
EU RoHS Indicator
Contact Manufacturer
Material
Copper
Material - Gripping Unit
Bronze Alloy
Material Type
Standard
UPC
096359311751
Dimensions
5.000 in x 0.750 in x 0.750 in
Height
0.75 in
Length
5 in
Weight
0.265 lb
Width
0.75 in
EU RoHS Indicator
Contact Manufacturer
UL Listed
No