HUBBELL
Image of T4001855 Auxiliary Arm for Altec® Trucks
* Representative image
Image of T4001855 Auxiliary Arm for Altec® Trucks
Buy America(n) Qualified

Auxiliary Arm for Altec® Trucks

Brand: Chance Lineman Tools & Equipment

Catalog ID: T4001855

3 PHASE LIFT-JIB MOUNTED-EPOXIROD ARM

  • GLOSSY, CLEAN AND DRY Epoxiglas â„¢
  • 15kV Phase to Phase (20 Inch Min. Wireholder Spacing)
  • 34kV Phase to Phase (20 Inch Min. Wireholder Spacing and M4805-7 Insulators are used on each wireholder)

Product details

General

Catalog Number

T4001855

UPC

096359361961

Dimensions

Dimensions

148 in x 10 in x 10 in

Dimensions Metric

375.9 mm x 25.4 mm x 25.4 mm

Height

10 in

Height Metric

25.4 mm

Length

148 in

Length Metric

375.9 mm

Weight

100 lb

WeightMetric

45.4 kg

Width

10 in

WidthMetric

25.4 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads