HUBBELL
Image of PSC2080244 B Beam Clamp
Image of PSC2080244 B Beam Clamp
play
3D View
play
Image of PSC2080244 B Beam Clamp

B Beam Clamp

Brand: Chance

Catalog ID: PSC2080244

B Beam Clamp used to deadend strand to I-beams.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • 3/8" x 1" set screw provides positioning during attachment
  • Attachment hole is 11/16" dia.
  • Galvanized steel per ASTM A-153
  • In compliance with Telcordia GR=3174-CORE specification

Product details

General

Catalog Number

PSC2080244

Material

Steel

Type

Messenger

UPC

096359655664

Dimensions

Dimensions

2.740 in x 2.700 in x 2.600 in

Height

2.6 in

Length

2.74 in

Weight

0.627 lb

Width

2.7 in

Logistics

Carton Quantity

50

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
360° Image

3D AR Model