HUBBELL
Image of B22F284N B22F284N Flexible Copper Braid
Image of B22F284N B22F284N Flexible Copper Braid

B22F284N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B22F284N

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B22F284N

Connector Type

Braid

Material

Copper

UPC

781810308448

UPC 12 Digit

7818103084488

Dimensions

Dimension - D inch

3.06 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

711 mm

Dimension - Length Overall inch

28.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Length

28 in

Electrical Ratings

Amperage Rating

1100 A

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings