

Brand: Burndy
Catalog ID: B2D12N
Catalog Number
B2D12N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810004937
UPC 14 Digit GTIN
00781810004937
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
0.94 in
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
380
Rating - Outdoor Amperage
455
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1