

Brand: Burndy
Catalog ID: B2F28NW
Catalog Number
B2F28NW
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
No
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810217238
UPC 14 Digit GTIN
00781810217238
Dimension - L Length Overall mm
711 mm
Dimension - Length Overall inch
28.00 in
Length
28 in
Rating - Indoor Amperage
600
Rating - Outdoor Amperage
720
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900