HUBBELL
Image of B2G10D75G129SV B2G10D75G129SV Flexible Copper Braid
Image of B2G10D75G129SV B2G10D75G129SV Flexible Copper Braid

B2G10D75G129SV Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2G10D75G129SV

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B2G10D75G129SV

Connector Type

Braid

Material

Copper

Material - Ferrules

Silver Plated Copper Ferrule

Physical Attribute - Number of Braids

2

Plated

Y

UPC

621945448148

Dimensions

Dimension - L Length Overall mm

273

Dimension - Length Overall inch

10.75

Length

10.75 in

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

900

Resources and downloads