HUBBELL
Image of B3E13 B3E13 Flexible Copper Braid
Image of B3E13 B3E13 Flexible Copper Braid

B3E13 Flexible Copper Braid

Brand: Burndy

Catalog ID: B3E13

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B3E13

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Yes

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

Product Type

Mechanical

UPC

781810049242

UPC 14 Digit GTIN

00781810049242

Dimensions

Dimension - D inch

3 in

Dimension - Hole Size inch

0.44 in

Dimension - L Length Overall mm

330 mm

Dimension - Length Overall inch

13.00 in

Dimension - N inch

0.75 in

Dimension - Pad Width inch

1.64 in

Dimension - Z (inch)

3.25 in

Length

13 in

Thickness

0.31 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900