HUBBELL
Image of B41D24D02G3 B41D24D02G3 Flexible Copper Braid
Image of B41D24D02G3 B41D24D02G3 Flexible Copper Braid

B41D24D02G3 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B41D24D02G3

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B41D24D02G3

Connector Type

Braid

Material

Copper

Material - Ferrules

Tin Plated Copper

Physical Attribute - Number of Braids

4

Plated

Y

UPC

621945464643

Dimensions

Dimension - L Length Overall mm

610

Dimension - Length Overall inch

24.02

Length

24.02 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

600

Resources and downloads